IESNA:LM-63-2002
[TEST]P957045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]69479
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8152 10207.1 12064.9 13503.1 14675.8 15339.3 15651.4 15762.5 16325.6 17530.7
19521.2 22035.3 24509.9 26486.1 28214.8 29792.8 30789.8 31044.5 30431.2 28878.3
25743.7 20324.5 16777.5 14051.8 11128.8 7829.3 5146.6 3608 2815.4 2431.6
2205.7 1854.2 1570.9 545.1 265.4 43 0
8152 10278.8 12154.5 13617.8 14693.8 15421.8 15794.8 15898.8 16365.1 17451.8
19291.6 21755.5 24183.6 26227.9 27974.5 29552.5 30736 31162.8 30771.9 29455.7
26837.6 21830.8 17455.3 14657.9 11770.8 8535.8 5612.8 3787.3 2905 2517.7
2227.2 1882.9 1585.2 674.3 283.3 53.8 0
8152 10189.2 12029 13506.6 14657.9 15493.5 15956.2 16153.5 16519.3 17494.8
19062.1 21249.8 23581 25636.1 27296.6 28623.6 29868.1 30474.2 30320 29269.2
27163.9 23724.5 18911.5 15554.5 12688.9 9554.4 6380.3 4239.2 3134.6 2603.8
2298.9 2001.2 1714.3 1309.1 667.1 78.9 0
8152 10189.2 11975.2 13449.3 14679.4 15622.7 16253.9 16583.8 16928.1 17681.3
18846.9 20543.3 22558.9 24492 26048.5 27325.3 28397.7 29265.6 29498.7 29154.4
27888.4 25539.2 22239.7 18334 14657.9 11390.6 7965.5 5100 3478.9 2646.8
2284.6 1983.3 1692.8 1348.5 946.8 369.4 0
8152 9887.9 11620.2 13133.7 14432 15579.6 16494.2 17100.3 17487.6 18083
19051.3 20295.8 21906.2 23545.2 25019.2 26288.8 27321.7 28239.9 28892.6 29068.3
28720.4 27651.7 25578.7 22444.1 18782.3 15041.7 11207.7 7388.1 4640.9 3113.1
2374.2 2108.8 1832.7 1398.7 943.2 294.1 0
8152 9730.1 11293.8 12767.8 14130.7 15393.1 16540.8 17448.2 18065 18642.5
19366.9 20407 21612.1 23043.1 24484.8 25919.4 27138.8 28092.8 28813.7 29409.1
29871.7 29717.5 29068.3 27594.3 25047.9 21748.4 17505.6 13424.2 9027.1 5573.4
3615.2 2471.1 1789.6 1083.1 545.1 143.5 0
8152 9428.8 10788.1 12176.1 13524.6 14848 16124.8 17261.7 18204.9 18961.7
19729.2 20568.4 21490.1 22637.8 23954 25446 26981 28462.2 29774.9 30929.7
31980.5 33135.4 33655.4 33978.2 33906.5 32443.2 29649.3 25198.5 19309.6 13079.9
7549.5 3920 2001.2 1154.8 563.1 193.7 0
8152 9199.3 10289.6 11480.3 12714 13879.6 15131.3 16347.1 17516.3 18549.2
19582.1 20539.7 21407.6 22343.7 23326.4 24380.8 25603.8 26988.2 28501.7 30108.4
31862.2 34379.9 36413.4 37654.3 39067.4 40089.6 40222.3 38848.6 35276.5 29495.1
21490.1 13868.9 7068.9 2883.5 1029.3 200.8 0
8152 8786.9 9554.4 10443.8 11419.3 12452.2 13503.1 14543.1 15572.5 16630.5
17738.7 18764.4 19879.8 21045.4 22257.6 23473.4 24822 26335.4 28010.3 29907.6
32124 35484.5 38819.9 41104.5 44020.3 47452.6 51125.1 53574.7 53051.1 48119.7
37966.4 24613.9 10440.2 3188.4 1004.2 208 0
8152 8715.1 9479 10296.8 11218.5 12194 13191 14184.5 15167.2 16164.2
17146.9 18165.5 19241.4 20407 21612.1 22863.7 24255.3 25793.9 27515.4 29477.2
31690 35247.8 38608.3 41083 44199.7 47940.3 51950 54503.6 54019.4 48776
37740.4 23078.9 8844.2 2442.4 789 179.3 0
8152 8442.5 8837.1 9367.9 10009.8 10709.2 11415.7 12158.1 12925.6 13700.3
14482.2 15289.1 16103.2 16964 17889.3 18868.4 19944.4 21163.8 22634.2 24312.7
26357 29606.3 32070.2 34501.8 37467.8 41036.4 44386.1 45838.7 44321.6 38536.6
28447.9 15834.3 4565.6 957.6 319.2 71.7 0
8152 8241.7 8464.1 8783.3 9224.4 9701.4 10221.4 10755.8 11297.4 11874.8
12437.9 12979.4 13538.9 14094.8 14683 15303.5 15956.2 16748.8 17666.9 18857.7
20579.2 22716.7 24172.8 25801.1 27748.5 29871.7 31320.6 30814.9 28282.9 23534.4
16996.3 8697.2 2836.9 846.4 290.5 68.1 0
8152 8062.4 8094.7 8241.7 8482 8729.5 9055.8 9378.6 9697.8 10031.4
10321.9 10583.7 10802.4 11003.3 11143.2 11232.8 11322.5 11383.5 11483.9 11717
12276.5 12606.4 12667.4 12789.4 12979.4 13151.6 12681.8 11193.4 9070.2 6721
4569.2 2589.4 1298.3 548.7 265.4 93.2 0
8152 7685.8 7409.6 7266.2 7251.8 7309.2 7406.1 7513.7 7589 7635.6
7632 7542.3 7402.5 7205.2 6943.4 6624.2 6240.5 5842.4 5476.5 5135.8
4784.4 4472.3 4210.5 3995.3 3808.8 3618.7 3382 3062.8 2621.7 2029.9
1477.6 1086.7 753.2 484.2 276.2 78.9 0
8152 7337.9 6832.2 6609.9 6556.1 6602.7 6703.1 6810.7 6864.5 6850.2
6774.8 6642.1 6448.5 6208.2 5928.4 5641.5 5343.8 5046.2 4752.1 4429.3
4102.9 3808.8 3593.6 3464.5 3414.3 3421.5 3414.3 3313.9 3066.4 2654
2019.2 1391.6 975.5 642 319.2 71.7 0
8152 7065.3 6455.6 6215.4 6226.1 6362.4 6513 6609.9 6617 6552.5
6427 6247.6 6036 5792.1 5533.9 5279.3 5010.3 4727 4436.5 4167.5
3963 3787.3 3669 3593.6 3529.1 3453.8 3335.4 3213.5 3062.8 2822.6
2456.7 1929.5 1266 699.4 333.5 71.7 0
8152 6803.5 6175.9 6014.5 6114.9 6301.4 6448.5 6520.2 6491.5 6380.3
6208.2 6003.7 5767 5533.9 5286.5 5046.2 4881.2 4683.9 4436.5 4239.2
4106.5 3930.8 3654.6 3435.8 3292.4 3152.5 3009 2865.6 2736.5 2618.1
2478.3 2252.3 1843.4 1413.1 828.5 200.8 0
8152 6656.5 6028.9 5939.2 6111.3 6290.7 6437.7 6480.8 6412.6 6236.9
6025.3 5785 5526.7 5297.2 5100 4988.8 4856.1 4719.8 4587.1 4293
4031.2 3823.2 3615.2 3421.5 3220.6 3044.9 2872.8 2715 2550 2359.9
2173.4 2004.8 1757.4 1517.1 1061.6 412.4 0
8152 6531 5935.6 5924.8 6114.9 6287.1 6416.2 6430.5 6326.5 6136.4
5896.2 5630.8 5394.1 5175.3 5028.2 4902.7 4741.3 4522.5 4328.9 4095.7
3916.4 3715.6 3518.3 3339 3188.4 3034.2 2869.2 2700.6 2503.4 2284.6
2044.3 1832.7 1560.1 1179.9 781.9 326.4 0
8152 6459.2 5889 5921.3 6129.3 6297.8 6412.6 6391.1 6258.4 6032.4
5752.7 5490.9 5268.5 5100 5021.1 4831 4536.9 4196.2 4059.9 3945.1
3740.7 3582.9 3446.6 3245.8 3095.1 2976.8 2822.6 2639.6 2420.9 2180.6
1918.8 1804 1552.9 1015 738.8 451.9 0
8152 6444.9 5860.3 5924.8 6132.9 6305 6409 6380.3 6218.9 5964.3
5681 5422.7 5204 5100 4978 4737.7 4307.3 4024 3952.3 3812.4
3633.1 3439.4 3256.5 3116.6 3030.6 2955.3 2815.4 2643.2 2435.2 2194.9
1940.3 2004.8 1599.6 1068.8 814.1 301.3 0
8152 6444.9 5856.7 5935.6 6136.4 6308.6 6405.4 6391.1 6233.3 5967.9
5681 5419.2 5200.4 5103.5 4967.3 4723.4 4275.1 4027.6 3970.2 3808.8
3622.3 3410.7 3260.1 3073.6 3048.5 2955.3 2811.8 2643.2 2449.6 2191.3
1947.5 1976.1 1373.6 1104.6 803.4 290.5 0
